IESNA:LM-63-2002
[TEST]P946353
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-740-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7243
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1002.9 1133.2 1262.9 1372.7 1456.5 1507.4 1544.8 1583.7 1620.6 1663.1
1714.9 1770.8 1840.2 1916 2010.8 2146.1 2332.7 2585.1 2918.5 3345.1
3897.4 4559.6 5173.3 5529.6 5461.7 4938.8 3969.8 2880 1848.2 1313.8
906.6 568.3 316.3 68.9 0 0 0
1002.9 1113.7 1231.5 1327.3 1398.6 1445.5 1477.9 1513.4 1550.8 1589.2
1637.6 1695.5 1762.9 1837.7 1927.5 2045.3 2203.4 2412.5 2680 3051.7
3536.2 4001.2 4229.2 4150.9 3876 3414.9 2688.4 1819.2 982.5 580.3
319.8 143.2 55.4 7 0 0 0
1002.9 1102.2 1193.5 1260.4 1310.8 1341.2 1362.7 1390.6 1415.1 1438.5
1471.5 1515.4 1567.3 1617.2 1670.5 1735.9 1812.7 1905.1 2018.3 2131.6
2166 2052.3 1764.3 1426.5 1050.3 729 514.9 371.7 261 187.6
126.7 75.8 42.4 19 3.5 0 0
1002.9 1073.8 1141.6 1191.5 1220.5 1235.4 1245.9 1250.4 1247.4 1235.9
1219 1210 1200 1176.1 1123.7 1048.8 971 896.6 832.8 789.4
767.4 747.5 720 673.6 638.2 610.7 525.9 426.1 281.4 197.1
140.7 97.8 64.9 27.9 4 0 0
1002.9 1045.3 1094.2 1131.2 1151.1 1156.1 1144.6 1113.7 1063.8 998.9
929.1 872.7 835.8 813.3 795.4 768.9 731 694.6 666.1 651.2
651.2 655.1 656.1 652.1 622.7 557.8 489 443.1 373.2 299.9
217.5 142.7 77.8 30.4 2 0 0
1002.9 1022.4 1045.8 1072.8 1092.2 1090.2 1063.8 1012.4 950 891.7
843.3 808.8 788.9 773.9 756.4 729.5 691.6 645.7 600.8 565.3
546.4 548.9 564.3 574.8 570.8 553.4 515.4 454.1 385.7 321.3
261 205.1 149.2 86.8 37.4 0 0
1002.9 991.4 998.9 1017.9 1038.8 1048.8 1033.4 999.4 961.5 927.6
893.2 854.2 813.8 774.4 736 695.6 651.2 604.2 559.8 523.4
491 463.5 440.1 425.1 420.6 419.1 411.1 393.2 362.3 318.8
246 168.7 93.3 49.4 18 0 0
1002.9 971 952.5 956.5 987 1025.9 1056.3 1058.8 1037.4 1003.4
964 917.1 862.7 805.3 750.9 699.1 649.7 601.8 558.8 525.4
501 485 472 456.1 431.6 393.2 353.3 324.3 298.4 269.4
231.5 179.1 115.3 66.9 22 0 0
1002.9 946.5 903.6 897.1 927.1 1002.4 1083.3 1121.2 1109.7 1066.8
1015.4 963 907.6 846.2 784.9 725 668.6 616.7 571.3 536.4
509.9 491.5 484 479 468 444.1 415.1 382.2 348.8 309.9
262.5 204.6 150.7 94.8 30.9 0 0
1002.9 923.1 858.7 826.8 842.3 918.1 1029.4 1118.7 1140.1 1102.7
1040.3 980.5 925.1 867.2 809.8 752.4 695.6 640.2 591.8 554.9
523.9 503.5 488.5 482 472.5 455.1 430.1 402.2 371.7 337.8
290.9 231 169.6 93.3 28.9 1 0
1002.9 902.1 831.3 789.4 795.4 863.2 966 1055.8 1106.2 1092.2
1039.8 980.5 925.1 870.2 816.3 762.4 706.5 651.7 603.8 563.3
528.9 505.5 488 477.5 466.5 446.6 417.1 385.2 353.3 315.8
269.4 208.6 151.7 80.8 22 0 0
1002.9 898.1 813.8 755.4 744.5 789.4 869.7 961.5 1022.4 1028.4
995.9 945.5 895.6 849.2 803.3 753.9 702 649.7 601.3 559.8
524.4 499 477 457.1 433.1 397.7 348.3 290.9 237 192.6
148.7 99.3 60.4 30.4 2.5 0 0
1002.9 873.7 769.9 688.1 647.7 649.7 675.1 709.5 737 751.4
751.4 733.5 710.5 686.1 659.1 630.7 602.8 572.3 535.9 498.5
462.5 421.6 379.2 342.3 304.9 254.5 204.6 168.2 139.2 110.8
81.3 50.4 23.5 6.5 0 0 0
1002.9 855.7 736.5 637.2 575.8 549.4 540.9 539.9 536.9 532.4
522.9 505 483.5 458.1 428.1 403.7 379.7 361.3 349.3 344.3
337.8 323.8 301.4 272.9 239 203.6 170.6 141.7 114.3 89.3
63.9 35.9 15.5 2.5 0 0 0
1002.9 846.7 714 605.7 534.4 499 480.5 464.5 446.6 426.6
408.7 394.2 377.7 364.2 348.3 332.3 315.3 293.4 268.9 248.5
227.5 208.6 192.1 179.1 164.7 146.7 126.7 106.8 85.3 65.4
44.4 27.9 13.5 0.5 0 0 0
1002.9 839.3 700.5 589.3 514.4 474.5 450.1 426.6 404.2 381.7
360.3 341.8 324.3 306.9 290.9 275.4 259 242 226 209.1
193.1 179.1 166.7 153.2 137.2 123.2 107.3 89.3 68.9 50.9
36.9 22 7.5 0 0 0 0
1002.9 846.2 705 591.8 510.9 464 432.6 408.7 388.2 368.2
348.3 329.3 309.9 292.4 276.4 260.5 244 226 208.1 189.6
173.6 160.2 148.7 138.7 128.7 117.8 102.8 86.3 71.9 59.4
45.9 31.4 11.5 0 0 0 0
1002.9 850.2 710 595.3 508.9 452.1 418.6 397.2 378.2 358.3
339.3 320.3 303.4 287.4 272.4 256.5 240.5 222.5 204.6 186.6
170.6 159.2 149.7 141.7 132.2 119.3 101.8 87.3 76.3 64.9
50.9 33.9 13.5 4 0 0 0
1002.9 850.2 715.5 599.8 507.4 442.6 407.2 386.7 367.7 348.8
327.8 309.9 294.4 277.4 261 244.5 227.5 210.6 193.6 177.6
164.7 156.2 148.2 139.7 126.7 108.8 86.8 76.3 65.4 53.4
38.9 20.5 8.5 2 0 0 0
1002.9 867.2 737 620.7 519.9 444.6 404.7 383.2 364.2 348.3
329.8 312.4 295.4 278.9 262 245.5 228.5 212.1 196.6 182.6
171.1 162.2 153.2 142.2 126.2 100.8 75.8 65.4 54.9 43.4
30.9 18 9.5 4 1 0 0
1002.9 877.2 751.4 635.2 530.9 451.6 407.2 383.7 365.2 348.3
330.8 313.9 297.4 280.9 265 249 232.5 216.6 201.6 188.1
176.6 167.2 157.2 144.7 127.2 100.8 74.8 64.4 53.4 42.4
29.4 17.5 10 5 2.5 0 0
1002.9 881.2 760.9 647.7 540.9 464 409.2 386.2 365.7 351.3
334.8 318.3 302.4 286.4 270.9 256 240 224 209.1 194.1
182.1 172.1 161.7 150.2 128.7 102.3 79.3 69.4 57.9 46.4
32.9 20 12 7.5 4.5 2 0
1002.9 909.1 804.3 696.1 588.8 494.5 428.1 391.2 371.2 355.3
340.8 325.8 310.9 295.9 280.4 265 249.5 233.5 219 205.1
192.6 181.1 169.6 156.7 140.7 120.3 94.8 80.8 68.9 56.9
43.4 27.4 17 11 8 4 0
1002.9 930.1 843.8 747.5 644.7 546.9 465 403.7 373.2 355.3
340.8 326.3 311.9 296.9 281.9 265.9 249 233.5 218.5 204.6
193.1 181.1 168.7 154.7 139.2 122.2 102.8 86.3 74.3 62.4
49.9 35.9 18.5 11 7 3.5 0
1002.9 950 889.7 813.3 728 634.2 542.4 454.1 387.2 358.8
341.8 326.3 311.9 296.9 280.9 265.5 249 232.5 216.6 199.6
183.6 168.7 154.7 141.7 130.7 117.8 101.8 84.8 68.9 56.4
45.4 33.9 19 8.5 4.5 1.5 0
1002.9 982 953 908.6 836.8 754.4 672.1 588.3 479.5 392.2
350.8 331.3 315.3 299.9 284.9 269.4 253.5 237.5 221 203.6
187.1 170.6 155.7 141.7 128.2 114.3 99.3 84.8 68.9 52.4
40.4 28.4 18 9.5 4.5 2 0
1002.9 1014.9 1020.9 1014.9 980.5 926.6 862.7 791.9 701 583.8
462.5 372.7 329.8 310.4 295.9 281.9 266.9 254 241.5 226.5
211.6 193.1 174.6 157.7 144.2 131.2 144.2 151.2 114.3 91.3
60.4 44.4 25.4 12.5 6 3 0
1002.9 1047.3 1090.7 1126.2 1140.1 1129.2 1093.7 1047.3 1003.9 952
872.7 764.9 638.7 509.9 405.7 350.3 334.3 322.3 301.4 282.4
267.9 255 236.5 223 235 244 205.6 156.2 94.8 70.9
52.9 38.4 25.9 15 7.5 2.5 0
1002.9 1080.3 1161.6 1237.4 1293.8 1326.3 1328.3 1309.8 1292.3 1286.8
1283.3 1268.4 1238.9 1202 1155.1 1100.7 1032.4 967 944 1029.9
1216 1393.1 1419.6 1230.5 868.2 514.4 303.9 191.1 132.2 96.8
73.3 52.9 35.9 20.5 8 2 0
1002.9 1112.2 1226.5 1339.7 1434.5 1495.4 1524.3 1534.3 1544.3 1561.8
1588.7 1623.6 1665.6 1704 1742.4 1771.3 1817.2 1899.6 2053.2 2304.7
2631.1 2984.8 3330.1 3595.6 3626.5 3377.5 2899.5 2265.3 1581.7 988.5
574.3 341.8 194.6 73.3 22.5 1 0
1002.9 1123.7 1255.9 1387.1 1495.9 1567.8 1603.7 1619.1 1633.6 1653.6
1681 1714 1756.9 1800.3 1847.2 1911 2002.9 2136.6 2334.2 2608.1
2971.8 3451.9 4106.5 4918.8 5442.7 5316 4927.3 4392.4 3815.1 3267.2
2706.9 2088.7 1429.5 840.3 340.8 85.8 0
1002.9 1132.2 1275.9 1425.5 1544.3 1622.1 1660.6 1672 1678 1681
1688.5 1698.5 1711.5 1716.9 1734.4 1773.3 1841.7 1950.5 2126.6 2385.6
2734.3 3220.8 3952.8 5028.6 6459.1 6914.2 6546.9 6111.3 5629.3 5127.4
4386.9 3427.9 2389.1 1454.5 574.3 183.6 0
1002.9 1151.1 1320.8 1493.9 1637.1 1723.9 1748.9 1733.4 1696.5 1643.1
1584.2 1527.8 1472 1420.1 1394.6 1425 1557.8 1793.3 2078.2 2345.1
2598.1 2893 3296.2 3877.5 4990.7 6323.9 6052 5405.8 4981.7 4691.3
4277.6 3679.4 2874.5 2000.9 782.4 128.7 0
1002.9 1161.1 1367.2 1555.8 1706.5 1779.8 1778.3 1714.9 1614.7 1508.9
1408.6 1324.8 1259.9 1222 1259.4 1445.5 1762.4 2149.5 2558.2 2988.8
3459.8 3908.4 4336.5 4833 5567 6504 6686.2 6203.2 5661.3 5105.9
4446.3 3560.6 2511.8 1216 476 53.4 0
1002.9 1176.6 1377.1 1575.7 1729.4 1803.3 1771.8 1660.1 1518.9 1405.6
1304.8 1224.5 1167.1 1154.1 1262.4 1549.3 1975.4 2510.8 3170.9 3973.3
4853 5757.6 6661.7 7474.5 8398.1 9247.4 9462.4 9073.7 8332.7 7344.3
6044.5 4254.7 2761.3 1526.8 736.5 85.3 0
1002.9 1177.6 1379.6 1575.7 1724.4 1790.3 1758.4 1649.6 1509.4 1383.6
1282.8 1204 1152.1 1159.6 1310.3 1648.6 2136.6 2776.3 3589.1 4514.2
5457.2 6380.3 7308.9 8265.9 9348.1 10135 10179.4 9558.7 8477 7045.9
5550 4122.5 2693.9 1567.3 621.2 78.3 0
1002.9 1177.6 1374.7 1563.8 1700 1762.4 1754.9 1684.5 1576.2 1457.5
1351.7 1272.9 1218.5 1214 1332.7 1630.1 2066.2 2587.6 3196.9 3872.5
4547.6 5225.7 5877.3 6532 7429.1 8308.3 8543.3 8105.7 7361.8 6393.3
5312 4117.5 3101.1 1846.7 701 61.9 0
1002.9 1164.1 1347.7 1519.9 1644.6 1708.5 1728.9 1717.4 1670 1598.7
1519.4 1443 1377.1 1341.7 1374.7 1535.8 1828.7 2206.4 2609.1 2982.3
3342.6 3658.9 3957.3 4374.4 5167.8 5964.7 5861.9 5185.3 4560.6 4008.2
3318.6 2493.8 1673 813.8 228.5 27.9 0
1002.9 1163.6 1327.8 1478.9 1588.2 1649.1 1684 1706.5 1717.9 1721.4
1715.4 1698.5 1677.5 1654.6 1651.1 1691.5 1815.2 2031.8 2335.2 2680.5
3076.1 3567.1 4215.8 5058 5943.2 6109.9 5182.8 4005.2 2945.9 2145.1
1683.5 1230 892.2 524.9 146.2 6 0
1002.9 1136.1 1274.4 1401.6 1494.4 1550.3 1591.7 1627.6 1661.1 1703.5
1749.4 1795.3 1853.7 1909.5 1985.4 2098.7 2261.8 2494.8 2847.6 3328.6
3916.4 4598.5 5408.8 6314.9 6639.8 6161.2 5030.1 3774.7 2549.2 1838.7
1330.2 887.7 534.4 123.2 3 0 0
1002.9 1133.2 1262.9 1372.7 1456.5 1507.4 1544.8 1583.7 1620.6 1663.1
1714.9 1770.8 1840.2 1916 2010.8 2146.1 2332.7 2585.1 2918.5 3345.1
3897.4 4559.6 5173.3 5529.6 5461.7 4938.8 3969.8 2880 1848.2 1313.8
906.6 568.3 316.3 68.9 0 0 0
